Spool valves with plastic housing for high flow rate performance, series TC08 and TC15

Spool valves with plastic housing for high flow rate performance, series TC08 and TC15 - advantages at a glance

  • Excellent ratio of installation space and flow rate
  • Large selection of electrical connections
  • Electrical or pneumatic operation
  • Long service life
  • Coil adjustable in 4 positions by 90° each

Robust and flexible

Size:

TC08: G1/8, 1/8-27 NPTF - 600 to 800 l/min
TC15: G1/4, 1/4--18 NPTF - 1,100 to 1,500 l/min


Function:

2x3/2 normally closed/normally closed; normally open/normally open; normally closed/normally open
5/2 single solenoid, 5/2 double solenoid
5/3 open center, closed center, pressurized center


Operation: electrical (M8/form C), Pneumatic (M5)

Data sheet: series TC08 and TC15