Valve systems, ISO 5599-1

Launch Package "IS12-PD series - valve with position detection"

Valve systems, ISO 5599-1 - advantages at a glance

  • Standardized
  • Flexible
  • Functional
  • Modular
  • ISO size 1 to 4
  • CNOMO-Interface

Buy the ISO 5599-1 in our Pneumatics Shop!

Valve series at a glance

The core series 581 offers the best solution for ISO 5599-1 requirements with its 4 sizes and extensive variants and functions. Specially for electrically controlled valves a wide range is available for your needs.

For the sizes ISO 1 and 2, the series IS12 offers valves with position monitoring, which are optimally used for the integration in safety-oriented control chains.

Series

Valve system, series 581

With its product range and modularity the valve series 581 covers all your wishes, be it a variety of electrical controls or flow rates from 1,100 up to 6,000 l/min.

Valve system, series IS12-PD

Find products from our directional valves program in the catalog, or order now in the eShop. Product example ISO valve, series IS12-PD.

Order online

Order your ISO 5599-1

You want to order by a certain part no.?

To the eShop