Valve systems, ISO 15407-2

Valve systems, ISO 15407-2 - advantages at a glance

  • Standardized
  • Robust
  • Flexible
  • Configurable

Buy the ISO 15407-2 in our Pneumatics Shop!

Our CD01-PI series

The plug-in valve series CD01-PI fulfills the requirements of ISO 15407-2. The proven and robust CD01-PA valve is the basis for valve functionality. Only the electrical connection is adapted for the plug-in functionality. All the advantages, such as long service life and a variety of functions, together with the optimized base plate system for up to 32 coils or valves result in the perfect solution for applications up to 1,010 l/min. If the flow rate should be insufficient, the system can be extended without an adapter plate with ISO1 base plates.

ISO plug-in systems are specifically designed for central electrical control. Whether via multipole connection with D-SUB or M23 connectors, or serial control via state-of-the-art fieldbus systems, the CD01-PI valve series can be easily integrated into your control concept. 

CD01 series

Valve system, series CD01-PA

CD01-PA is the most flexible ISO valve system from AVENTICS. Whether pneumatic or electrical control, vacuum or pressure up to 16 bar, pressure control, dual-pressure application, pressure-zones, ATEX or PWIS-free; this valve series according to ISO 15407-1 has almost no limits. And with a small adjustment, the valve can even be used in ISO 15407-2 plug-in systems.

Order online

Order your ISO 15407-2, series CD01-PI, 26 mm

You want to order by a certain part no.?

To the eShop