ISO valves in the sizes 1 to 4 and flow rates up to 6,000 l/min are covered by the valve series 581. The modular construction concept allows for almost all conceivable combinations of valve function and control. For safety-related control circuits, AVENTICS also uses position-monitored valves with the ISO valve series IS12-PD, which can be easily integrated through the standardized interface.
Plug-in ISO valves combine the typical advantages of the ISO valve and the connectivity of a state-of-the-art valve system, e.g. central D-SUB connections or fieldbus connection. With ISO sizes 1 and 2, flow rates of up to 2,700 l/min can thus be achieved.
Plug-in ISO valves combine the typical advantages of the ISO valve and modern connectivity, e.g. central D-SUB connections or fieldbus connection.
Flow rates of up to 1,000 l/min are covered by our CD02-AL (650 l/min) and CD01-PA (1,010 l/min) series. Both series are available as pneumatic as well as electrically controlled versions.
Since the middle of the 20th century, compressed air control has become an integral part of control technology and automation technology. Pneumatic valves or directional valves regulate the flow direction and the volume flow of the air.
The performance requirements for pneumatic valves are very high. The valves are used in a wide range of applications, for example in plastics processing or welding technology, for delicate work or tasks with enormous force requirements. Whether inside or outside, in extreme cold or heat, in a humid or dusty environment - they must be very reliable, durable and flexibly interchangeable. Our standard valve program provides the right valve solution for every situation. With flow rates of 450 to 6,000 l/min.
Valve series according to ISO standard.
AVENTICS offers pneumatic valves according to these ISO standards:
Direct control (non-plug-in):
ISO 15407-1: ISO valves with pneumatic or electrical control in the widths 18 mm and 26 mm with flow rates from 450 to 1,010 l/min
ISO 5599-1: ISO valves with pneumatic or electrical control in the widths 42, 56, 72 and 81 mm with flow rates from 1,200 to 6,000 l/min
Central control (plug-in):
ISO 15407-2: ISO valves with integrated electrical control in the width 26 mm with flow rates of 1,010 l/min
ISO 5599-2: ISO valves with integrated electrical control in the widths 42 mm and 56 mm with flow rates from 1,200 to 2,700 l/min
Individual accessories for AVENTICS valve solutions.
In order to meet your individual requirements, AVENTICS offers a wide range of suitable accessories for the various pneumatic valves. Whether screw connections, silencers or pre-control valves, bus couplers for fieldbus connections or change coils for directional valves in different widths and shapes, you can find everything without great effort in the product groups.
Put together your optimized valve system with our online configurators.
You can put together our valve systems online to suit your individual application quickly and easily using the product configurator.
In addition, AVENTICS offers specific solutions if the product configurator should not be helpful. AVENTICS provides you with optimized solutions tailored to your needs and requirements.
You did not find the right product in our eShop? Then contact us personally so we can find an individual and suitable solution for you!