Non-contact transport system

Non-contact transport system - advantages at a glance

  • Ultra-gentle handling
  • Non-contact transport with the Bernoulli principle
  • Suitable for the food industry thanks to hygienic design
  • Gentle transport of sensitive workpieces
  • Suitable for porous or permeable objects or soft and sensitive materials

Buy the non-contact transport system in our Pneumatics Shop!

Non-Contact Transport System

The Non-Contact Transport System (NCT) from AVENTICS is used to transport workpieces whilst barely touching them. The NCT is ideal for tasks that cannot use vacuum technology with suction caps, because a tight connection between the object and suction unit is either not possible or not permitted.

 The NCT transport system provides the perfect solution for difficult handling tasks, for instance for moving thin or sensitive materials or hard-to-grip objects. Porous or permeable workpieces such as electronic printed circuit boards with perforation, soft material such as paper or plastic bags, or objects with rough, sensitive, or dusty surfaces can all be moved with the NCT.

The NCT works according to the Bernoulli principle:

Die oben zugeführte Druckluft (A) strömt unter der speziell geformten Unterseite des NCT entlang (B) und verursacht einen Unterdruck zwischen Werkstück und NCT.

Das Werkstück wird von der Hubkraft angezogen. Kommt es zu nahe an den NCT, bewirkt die Strömungsluft eine Abstoßung des Werkstücks. Es "schwebt" unter dem NCT.

Auf diese Weise können Objekte mit einem Gewicht von bis zu 1,0 kg ohne Berührung der Oberfläche angehoben werden.

Order online

Order your non-contact transport system

You want to order by a certain part no.?

To the eShop