Ejectors in a big variety of designs, materials and sizes:
In-line shape, T-design or compact ejectors.
Flat suction cups (round or oval), bellows suction cups (round) in a wide range of sizes.
Floating suction pads according to the Bernoulli principle made of PEEK or aluminum in a variety of sizes.
Spring-loaded plungers, angle joints, flow valves, filters, containers, etc.
Whether non-contact, mechanical, or vacuum: AVENTICS’ vacuum and gripper technology is well equipped to take on any handling tasks, even those involving delicate surfaces and hard-to-grip materials. One highlight: our non-contact NCT transport system for objects and workpieces weighing up to 1 kg. For gantries, we offer various modular components such as our MSC mini slides for all types of motion and gripping functions. These elements can be tailored to your specific requirements with our online Engineering Tools.