Smart Pneumatics Monitor

AVENTICS SPM is the central module for interconnected pneumatics

Smart Pneumatics Monitor - advantages at a glance

  • Local data collection
  • Data analysis independet of the controller
  • Pre-installed analysis modules for condition monitoring and engergy efficiency analyses
  • Simple creation of individual analyses
  • Support of IoT-relevant communication interfaces

Intelligent Pneumatics for the Internet of Things

The Smart Pneumatics Monitor module provides you with reliable information on the state of wear of the actuators as well as the energy efficiency of your pneumatic systems - without the need to involve the machine control. This minimizes the risk of machine downtimes and significantly lowers operating costs.

Digitizes Pneumatics and Achieves a New Level of Productivity

The collection of operating states and their prediction as the basis for anticipatory maintenance and control concepts offer direct advantages, particularly for customers using IoT applications.

Together with ou AES fieldbus system, the SPM module detects in advance when critial limits will be reached and provides users with key information for early intervention.

Moreover, the sensor data collected via the I/O modules also enables optimization of the pneumatic systems` energy efficieny. In line with the IoT concept, the system records local data independently of the control, and prepares and supplies the information via standard interfaces weherever it is required - whether in local IT network or in the user's cloud solution. 

AVENTICS Smart Pneumatics Monitor

SPM Basic Equipment and Connections

  • TI AM3517 32-bit ARM Cortex @600 MHz
  • Linux OS with VPN and Firewall
  • Open source web interface for data and analysis
  • Optional LTE modem
  • 10/100 Mbps Ethernet LAN, 10/100/1000 Mbps Ethernet LAN
  • USB 2.0 host
  • RS232 / RS485
  • Real Time Clock
  • 12 - 24 VDC power supply
  • OPC UA Server / Client, Modbus Master, Modbus Slave, MQTT, S7 RFC1006
  • Cloud connectors: SPA, Microsoft Azure IoT

Ready for IIoT?

Experience how the Industrial Internet of Things and Smart Pneumatics improve our way of working and create added value to your business.

Learn more 

Order online

You want to order by a certain part no.?

Do you want to read more?

Subscribe to our newsletter and we'll keep you informed about new products, solutions, trends, topics, trade shows and interesting events.

AVENTICS Newsletter

AVENTICS worldwide

Trust in the long-term know-how of our AVENTICS experts and find your local contact person. 

Find contact partner