Proximity sensors

Proximity sensors - advantages at a glance

  • Sensor solutions for universal applications, suitable for C-slot, T-slot, dovetail nut or a wide variety of sensor mountings
  • Wide range of versions with different line lengths and connections
  • Mounting from above in the slot (“drop-in” mounting)
  • Robust housing
  • LED display

Buy the proximity sensors in our Pneumatics Shop!

Our sensors

Series, ST4 Sensor

Our smallest sensor for handling technology

They can be integrated in all pneumatic actuators and are ideal for small handling.

Series ST4-2P, Sensor

ST4-2P series sensors make it possible to measure any two switching points in a 50 mm range using just one sensor in a 4 mm C-slot.

Series ST6, Sensor

The classic sensor in automation for the 6 mm T-nut.

It can be used in all standard AVENTICS cylinders.

Series ST9, Sensor

Versatile sensor for cylinders with dovetail nuts

The sensors of the ST9 series are specifically developed for short-stroke cylinders and offer a lean design and practical handling.

Series SN2, Sensor

Universal sensor, highly compatible with different cylinders

With their universal functionality and form, the sensors of the SN2 series are at home in nearly every industry and application. They are designed as an especially robust reed sensor for a wide voltage range of up to 240 V AC.

Order online

Order your proximity sensor

You want to order by a certain part no.?

To the eShop