Distance measuring sensors

Distance measuring sensors - advantages at a glance

  • Zero point and measurement range settings via teach-in button
  • High accuracy and linearity
  • Excellent repeatability and reliability through proven Hall sensors
  • Choice of any mounting position and cable exit
  • IO-Link

Buy the distance measuring sensors in our Pneumatics Shop!

Distance measuring sensors for demanding automation solutions

The distance measuring sensors of the SM6 and SM6 AL series ensure the reliability of your processes and precision in your applications. These sensors use the Hall effect to precisely monitor cylinder movements – and do so with excellent repeatability and high resolution. This makes it possible to measure distances as small as 0.1 mm. With variable measurement ranges of 32–256 mm (SM6)/ 107–1,007 mm (SM6-AL), it is possible to quickly and inexpensively implement all types of distance or clearance measurements, thickness tolerance measurements, counting applications, and positioning or position monitoring tasks.

Available distance measuring sensors

Distance measuring sensors, SM6 series

The analog distance measuring sensors series SM6 ensure a continuous detection of the piston movements in measuring ranges from 32 up to 256 millimeters.

Distance measuring sensors, SM6-AL series

The analog distance measuring sensors of the SM6-AL series ensure a continuous detection of the piston movements in measuring ranges from 107 up to 1,007 millimeters.

Order online

Order your distance measuring sensor

You want to order by a certain part no.?

To the eShop