E/P Pressure Regulator, Series ED05

E/P Pressure Regulator, Series ED05 - advantages at a glance

  • Tailored, on-demand pressure control
  • Robust poppet valve technology, long service life
  • High flow for a wide range of tasks
  • Exemplary dynamics thanks to direct drive
  • No wearing pilot
  • Plug and play, without special parameterization
  • Various electrical connection options

Buy the ED05 series in our Pneumatics Shop!

The Principle of Direct Control with a Proportional Solenoid Combines Precise Control with High Dynamics and Large Flow Rates

With the direct control principle, the force for moving the valve seat is applied by a proportional solenoid. As a result, this minimizes inertia and hysteresis in mechanical transfer elements, achieving greater dynamics, yet smaller control deviations. Pressure regulators with direct control exhaust the operating line in case of a supply voltage failure.

  • Contact pressure, braking pressure, speed, air flow, or RPM control in automation technology
  • Welding tip and counter-balancing control in the automotive industry
  • Special alterations for the commercial vehicle and railway industries 

ED05 – Robust and Ultra-Resistant

ED05 valves are based on particularly robust poppet valve technology, which does not place any special requirements on the air quality. The relatively large opening cross-section and use of a soft-sealing valve seat also make the valve highly resistant to contamination. AVENTICS is the technological leader in every aspect of electropneumatic pressure control and offers a comprehensive range of products for all nominal widths and applications. 

ED05 Series – Direct Control for Universal Application

Besides analog current and voltage interfaces, ED05 additionally offers all fieldbus options in combination with the AES series. 

More about the AES Series

Technical Information

ED05
Pressure range 0 ... 11 bar
Set-upDirect control
Nominal flow1000 l/min
ControlAnalog M12
Analog Form C
Seriell M12
Hysteresis < 60 mbar
Repeatability< 30 mbar
Protection classIP65
Order online

Order your pressure control valve

To the eShop