E/P Pressure Regulator, Series ED02

E/P Pressure Regulator, Series ED02 - advantages at a glance

  • Compact design
  • High control precision and dynamics
  • All-purpose
  • Stackable (without additional base plate)

Buy the ED02 series in our Pneumatics Shop!

Compact Design

The compact design is suitable for applications with limited space and makes the ED02 ideal for use as a pilot valve for pneumatic pressure regulators with large nominal widths.

Flexibility With Linking

Up to 4 ED02 can be linked without using a base plate, offering increased flexibility to customers.

Continuous compressed air connection enables pneumatic supply from both sides, as well as control of vacuum from 0 to -1 bar via the supply line.

Mounting Options

The ED02 offers the right mounting option for every installation situation. All through-holes can be used or one of the two special mounting kits. These kits allow assembly of the ED02 on a DIN rail or on a mounting plate.

Technical Information

ED02
Pressure range -1 ... 10 bar
PrincipleDirect control
Nominal flow120 l/min
ConnectionsUniversal thread
G1/8, 1/8–27 NPTF
Functions 3/3 (2x 2/2)
Order online

Order your pressure control valve

To the eShop