The optimal pressure for every application, ultra-precise and highly dynamic: Precisely set, dynamically adjusted pressure forms the basis for optimized, energy-efficient processes. Our product range includes the entire spectrum of E/P pressure regulators with all useful control principles: pilot control, direct control or highly dynamic control. So you can always apply the best technology for the specific task.
Making the best use of any E/P-type valve depends on the kind of application and the actual tasks involved. AVENTICS is the technological leader in every aspect of electropneumatic pressure control and offers a range of products for all required nominal widths and applications. AVENTICS control valves feature high precision and sturdy poppet valve technology without requiring special filtration. They are not only suited to a wide range of applications but can also be connected with universal port threads. Besides standard analog current and voltage interfaces, AVENTICS offers many fieldbus options that can be combined with the control valves via the AES series.
The extremely compact yet powerful ED02 offers perfect control solutions in a variety of applications. Reliable, dynamic, and cost-effective. On top of that, it is easy to stack.
The best basis for optimized, energy-efficient work processes is precisely tailored, on-demand pressure control. ED05 series electropneumatic pressure regulators ensure sensitive pressure control by combining digital control electronics with innovative proportional technology.
The ED07 is an E/P pressure regulator for highly dynamic control. It can realize high air flow rates and offers particularly dynamic control characteristics thanks to proportional valves for pressurization and exhaust that can be controlled separately.
ED12 is an E/P valve for highly dynamic control. It can realize high air flow rates and offers particularly dynamic control characteristics thanks to proportional valves for pressurization and exhaust that can be controlled separately.
Perfect for static requirements, theEV03 work according to the indirect control principle with pilot valves. A key feature of the series is their extremely low energy consumption.
The EV12 electropneumatic pressure regulator gives users even more freedom in designing modern pneumatic solutions. E/P regulators have never been so flexible and convenient to control with such high flows.