Push-in fittings

Push-in fittings - advantages at a glance

  • Push-in fittings with release ring to quickly connect/release tubing
  • Oval release ring for easy handling
  • Cylindrical thread
  • Optimum sealing with a captive O-ring
  • Complete standard fitting program

 

Push-in fittings come with a release ring to quickly connect and release the tubing. In addition to the mini and standard programs, the QR1 fitting program offers various function fittings, such as stop valves or ball valves, with premium connection technology.

 

Product series

QR1 series

With the QR1 (Quick Release), AVENTICS offers a complete range for its pneumatic components, particularly for small handling applications: to screw, to bolt, straight or angled.

QR2 series

Fittings made of metal. The QR2 series is also available in stainless steel and for high ambient temperatures.

Order online

You want to order by a certain part no.?

To the eShop