Non-return valves from D4 to G1/2, also in pneumatically and/or mechanically operated variants.
Throttle valves with integrated silencer or for pipe connection from M5 to G1/2.
Check-choke valves in different material versions and connection variants from D4 to G1.
Creating a functionally optimized, reliable pneumatic system requires a variety of function fittings and accessory valves. Our AVENTICS program includes throttle, non-return, logic, and check valves with manual and pneumatic release, in many sizes and with many connection variants.