Series ST6, Sensor

Series ST6, Sensor - advantages at a glance

  • Universal sensors for the standardized 6 mm nut
  • Mounting from above in the nut (“drop-in” mounting)
  • Wide range of versions with different line lengths and connections
  • Combined mounting screw with hexagon socket and slotted screw
  • Versions with ATEX certification or temperature resistance
  • Universal use, flexible integration, and excellent form

Buy the ST6 series in our Pneumatics Shop!

Space-saving sensor mounting in any machine environment

ST6 series sensors are suitable for mounting in the 6 mm T-slot as well as sensor mounting to the cylinder. They are perfectly suited for mounting to all round cylinders, tie rod cylinders, and profile cylinders.

With their optimized, compact shape, the sensors can be flush-fit into existing slots and integrated into any machine environment, even with sensor mounting.

Retaining ribs on the side of the sensor enable simple mounting, including in hard-to-reach locations or for overhead assembly. The durable mounting screw holds the sensor in the desired position and can withstand shocks or vibrations.

  • Universal sensors for the standardized 6 mm nut
  • Mounting from above in the nut (“drop-in” mounting)
  • Wide range of versions with different line lengths and connections
  • Combined mounting screw with hexagon socket and slotted screw
  • Captive screw, fixing by a ¼ turn
  • Reed and electronic PNP or NPN sensor versions
  • Versions with ATEX certification or temperature resistance up to 120 °C
  • Protected against reverse polarity, short-circuit-resistant

Technical Information

SERIESST6
Type of contactReed, electronic PNP, NPN
Dimensions in mm (LxHxW)Approx. 29.5/32.5 x 5.8 x 4.8/5.7
Supply voltage10-30 V AC/DC, variants up to 230 V AC/DC
Continuous current100 mA, 130 mA (Reed)
Reproducibility± 0.1 mT
Switching functionMake contact
Protection classIP65, IP67, IP68, IP69K
Ambient temperatureCold-resistant up to - 40 °C
Connection variantsFree wire ends, M8, M12
Electronic version2-wire, 3-wire
Cable materialPUR/PVC
CertificatescULus, CE, variant with ATEX 3G/3D

Videos

ST4/ST6 series proximity sensors for pneumatic cylinders

Order online

Standard cylinders in the catalogue

To the eShop