Tie rod cylinders, TRB series (Ø32-125 mm, ISO 15552)

Tie rod cylinders, TRB series (Ø32-125 mm, ISO 15552) - advantages at a glance

  • Wide range of variants and accessories
  • Optimized pneumatic cushioning
  • Additional elastic cushioning

Buy the series PRA/TRB in our pneumatics shop!

Our cylinders of the TRB series can be used for all sectors. This includes general automation technology, machine and systems construction, as well as specific sector applications. Their standardized dimensions make these standard cylinders a future-proof decision.

TRB series

The TRB series are our proven ISO cylinders with tie rods. They are the classic solution for numerous tasks and applications in nearly all industries – standardized in accordance with ISO 15552, and available in piston diameters from 32 - 125 mm (160 - 320 mm as ITS series).

Modular sealing system

In addition to numerous design highlights, our TRB series scraper modules offer the greatest adaptability to all requirements – whether dealing with loose dirt, grinding and welding residues, or chemicals. You decide which scraper is best for your application and industry. Thanks to the system’s modularity, you can change the scraper on the cylinder at any time and considerably decrease service intervals, keeping your options open. Configurable modular scrapers

  • PUR | Metal
  • FKM | Metal
  • NBR | PEE
  • NBR | PTFE
  • FKM | PTFE

ISO Cylinders with Modular Sealing System

Order online

Standard cylinders in the catalogue

To the eShop