Distance measuring sensors, SM6 series

Distance measuring sensors, SM6 series - advantages at a glance

  • Zero point and measurement range settings via teach-in button
  • High accuracy and linearity
  • Excellent repeatability and reliability through proven Hall sensors
  • Choice of any mounting position and cable exit
  • Mounting from above in the 6 mm slot (“drop-in” mounting)

Buy the SM6 series in our Pneumatics Shop!

Distance measuring sensors for demanding automation solutions

The distance measuring sensors of the SM6 series ensure the reliability of your processes and precision in your applications. A control element on the sensor allows for intuitive setting of the zero point and variable selection of the distance measurement range. The compact sensors are also easy to mount – either directly in the cylinder slot or to the profile using clamp mountings.

Application areas for SM6 distance measuring sensors

Measurement precision of ± 0.1 mm
The SM6 series of analog distance measuring sensors find use in a wide spectrum of distance and clearance measurement applications and boast a measurement precision of ± 0.1 mm.

Variable measurement range of 32 – 256 mm
With variable measurement ranges of 32 – 256 mm, it is possible to quickly and inexpensively implement all types of distance or clearance measurements, thickness tolerance measurements, counting applications, and positioning or position monitoring tasks

Order online

Standard cylinders in the catalogue

To the eShop