Standard cylinders

Standard cylinders - advantages at a glance

  • Standardized
  • Weight optimized
  • Reliable
  • Durable

Buy the Standard cylinders in our Pneumatics Shop!

Standard cylinders allow standardized machine layouts and guarantee high availability in combination with a wide range of mounting options. The range extends from mini cylinders (Ø8-25 mm, ISO 6432) via short-stroke and compact cylinders (Ø16-100 mm, ISO 15524 and ISO 21287) up to VDMA cylinders (Ø32-320 mm, ISO 15552).

All standard cylinders

Standard cylinders, MNI series (ISO 6432)

Diameter: 10 - 25 mm

Version: ISO

Cushioning: elastic/pneumatic

Function: single action/double action

Temperature range: -25...+80°C / -10...+120°C

ATEX: optional

Standard cylinders, CSL-RD series (ISO 6432)

Diameter: 16 - 25 mm

Version: ISO / hygienic design / short type

Cushioning: elastic/pneumatic/pneumatic pre-set

Function: (single action on request) / double action

Temperature range: -20...+80°C / -10...+150°C

ATEX: optional

Standard cylinders, SSI series (ISO 15524)

Diameter: 16 - 100 mm

Version: ISO

Cushioning: elastic

Function: single action/double action

Temperature range: -20...+80°C

Piston rod thread: external/internal thread

Anti-torsion element: front plate

Standard cylinders, CCL-IS series (ISO 15552)

Diameter: 25 - 125 mm

Version: Clean Design

Cushioning: elastic/pneumatic

Function: double action

Temperature range: -20...+80°C / -10...+120°C

Piston rod thread: external/internal thread

ATEX: optional

Standard cylinders, PRA/TRB series (ISO 15552)

Diameter: 32 - 125 mm

Version: ISO

Cushioning: elastic/pneumatic

Function: double-action (opt. smooth run seals)

Temperature range: -20...+80°C / -10...+120°C

Piston rod thread: external/internal thread

ATEX: optional

Modular scraper: optional

Standard cylinders, ITS series (ISO 15552)

Diameter: 160 - 320 mm

Version: ISO

Cushioning: elastic/pneumatic

Function: double action

Temperature range: -20...+80°C / -10...+150°C

ATEX: optional

Modular scraper: standard

Standard cylinders, CCI series (ISO 21287)

Diameter: 16 - 100 mm

Version: ISO / Tandem / Multi-position setting

Cushioning: elastic

Function: single action/double action

Temperature range: -20...+80°C / -10...+120°C

Piston rod thread: external/internal thread

Anti-torsion elements: front plate/double piston rod

ATEX: optional

Standard cylinders, CCL-IC series (ISO 21287)

Diameter: 16 - 100 mm

Version: Clean Design

Cushioning: elastic

Function: single action/double action

Temperature range: -20...+80°C / -10...+120°C

Piston rod thread: external/internal thread

ATEX: optional

Order online

Standard cylinders in the catalogue

You want to order by a certain part no.?

To the eShop