All functions, all sizes – the modular versatility of the AS series maintenance units enable universal application. They have compact dimensions; are highly efficient; light and easy-to-use design; guarantee reliable, safe, and economical continuous operation with simplified assembly and maintenance efforts.
The maintenance units in the AS series not only perform the standard functions of filtration, regulation, and lubrication, they also allow for the integration of specific function requirements such as shut-off valves, filling valves, distributors, and non- return valves. They are set apart by excellent performance data, high flexibility, and exceptional energy efficiency, all thanks to optimized condensate drain valves, finely-tuned filter element sizes, and smooth and precise pressure regulators.
True highlights are the advanced functionalities like flow sensors, safety valves, E/P pressure regulators and oilers with electrical level detection. Of course, our product program also offers matching sensors, valves, various accessories and fittings as well as grease and oils.
The AS series covers the entire range up to a flow rate of 14500 l/min. With its award-winning industrial design, it is sure to convince you with its compact construction and use of modern materials. The assembly widths can be very small and high-quality polymers make the maintenance units very light, yet sturdy. Incorporating sophisticated technology and many fully automatic functions, reduce assembly and maintenance tasks to a minimum. It is no problem to exchange individual elements or expand the system at a later point, even when installed. By selecting the appropriate ATEX options, these maintenance units can also be used in explosive areas.
"Modular concept for application-specific, compressed air-prep solutions. The AS2 series maintenance units protect the equipment against corrosion and damage from dirt particles, reducing breakdown and wear. The individual processes filtering, controlling, oiling and dewatering are combined in one unit. The modular design supports the greatest degree of application flexibility."