Buy the air preparation units and components in our Pneumatics Shop!
The ever-increasing complexity and sensitivity of pneumatically controlled work processes continually redefine the requirements for compressed air preparation. AVENTICS confronts this challenge with comprehensive air supply management to cover any need.
Our comprehensive range of perfected air preparation technology offers customized solutions to provide optimum compressed air quality in a highly diverse range of applications and work environments. All components and every single detail in this extensive program follow our strategic product philosophy and are set apart by the same high standards in terms of quality and design.
The four series with a flow rate ranging from 1,000 – 14,500 l/min and the variety of functions make the AS series suitable for use as universal air preparation units that can prepare compressed air for any application.
Where flow control meets pneumatics to create fluid automation solutions that maximize efficiencies, optimize applications, and enable customers to fulfill their true potential.
MU1 series components are always the perfect choice for applications in tough environments where large dimensions, thread connections or flow rates are required. The largest connection G2 (2”) enables a compressed air flow rate of up to 50,000 l/min. and provides reliable filtration, regulation, and lubrication.
The precision pressure regulators in the PR1 and PR2 series are ideal for applications that demand fast responses to the slightest fluctuation in compressed air. They can be adjusted exactly and are a good alternative to electronic pressure regulators.