Excellent design supports operation in all situations. The straightforward, timeless style of the Marex ECS goes well with any ship design. The icons on the control panel are self-explanatory and enable language-independent, intuitive operation.
Easy to operate, unique design, universal possibilities. The Marex ECS meets the highest production and quality standards, with endurance testing of one million lever actuations.
The Marex ECS is designed for recreational ships (pleasure boats) and utility vessels, its hardware comes from proven automotive applications, and it is compatible with a variety of machines and transmissions – with reliable CAN bus technology and a self-diagnosis system that sends any alarm to the system.