Packaging liquid products places maximum requirements on cleanliness.
For one of our customers, we worked in collaboration to develop an application-specific packaging system that uses environmentally friendly packaging material and includes an automatic filling station: It's easy to set up, requires little maintenance, and only one employee to operate it. Bagging 6000 aseptic packaging units ready for shipment per hour places maximum demands on machine components with regard to cold, moisture, and exposure to splashes.
To avoid expensive failures in the sterilization chamber, you need an absolutely reliable, robust and high-quality pneumatic solution. To meet these demands, AVENTICS has developed a pneumatic guide cylinder that features details such as speed, side load capacity, precision, and torsion protection. These cylinders have an absolutely smooth, easy-to-clean surface. The housing and guide bushings are made of anodized aluminum and can easily withstand even extremely harsh cleaning processes. The air cushioning in particular ensures quiet running and considerably less wear.