AVENTICS has decades of experience in applications for all phases of pneumatic controls for industrial machinery and automation of processes. Solutions can include our pneumatic & electro-pneumatic valves & positioners, Easy-2-Combine multi-axis handling system, pneumatic fieldbus manifold systems, pneumatic & hydraulic cylinders, pneumatic actuators & control systems, air preparation, industrial shock absorbers, pneumatic fittings & tubing, vacuum generators, suction cups, non-contact transport units, etc. AVENTICS can help you improve cycle times, reduce maintenance and improve energy efficiency and machine safety.
Quickly and easily create custom multi-axis pneumatic solutions with Easy-2-Combine. It combines pneumatic linear modules, mini slides, rotary actuators and grippers as building blocks. You can significantly reduce the time and effort it takes to select, size and assemble components by using our online configurator. It does the engineering calculations and provides a single part number for the entire system.
AVENTICS RTC rodless cylinders employ a shuttle cylinder design with an oval-shaped piston. It’s ideal for applications requiring high precision over a long stroke length, yet the installed length is just over half that of conventional piston rod cylinders. RTC rodless cylinders operate up to a fast 22 feet/second, thanks to optimized air channels and Ideal Cushioning.
Industry-proven AVENTICS PowerMaster® pneumatic and medium-pressure hydraulic, plus PressureMaster® high-pressure hydraulic, NFPA steel cylinders offer total flexibility in system design. Fully interchangeable with other NFPA cylinders, they are available with custom modifications, transducer feedback and integral valve mounting.
More modular, smaller and simpler, AVENTICS AV (Advanced Valve) System is perfect for every situation. Each component of the AV System is a small masterpiece—from the diagonal spool design to the flexible base plate system. Designed for optimized compressed air balance, compared to existing products, the AV03/AV05 offers 45 percent space savings, 40 percent less weight and 20 percent less compressed air consumption.