We have worked in close cooperation with key manufacturers to develop and produce solutions for commercial vehicle technology for over 30 years. Our developers, engineers, and consultants have internationally based expertise, are at home all over the world, and provide you with support in your native language.
Certified controls for powertrains in trucks and buses
We have years of experience in developing and manufacturing transmission control systems and are now also focusing on engines, turbochargers, and clutch controls. To ensure a constantly high level of quality, our product divisions are certified in accordance with ISO/TS.
To increase the service life of pneumatic components and actuators.
To increase the service life of pneumatic components and actuators.
Multi-functional valve for general switching functions.
For fast pressure reduction.
To control butterfly valves.
For precise, continuous control of butterfly valves.
These highly dynamic valves convert a control signal into pneumatic pressure, which is used to control various actuators.
The valve switches between two supply sources. Optimized pressure supply selection reduces fuel consumption.
Clutch unit for stand-alone installation. Air is guided through external tubing. Alternatively, routing of the working pressure can be integrated into the housing base.
The housing of the valve unit also acts as the cover for the clutch actuation cylinder.
Customer adapted solutions for integration of additional functions e.g. transmitting sensor signals through integrated cable harness. Optionally, routing of the working pressure can be integrated into the housing base.
Cost efficiency through a reduction in assembly times, the number of air connections used, and the installation dimensions.
Long service life, even under tough conditions (extreme vibrations, temperature fluctuations).
Long service life, even under tough conditions (extreme vibrations, temperature fluctuations).
High performance and precise control thanks to electronic regulation of the integrated valves.
Multi-functional valve for general switching functions.
A joint compressed air connection for easy assembly and cost reduction.
Up to 3 switching positions can be realized with this NO-NO valve.
Fast switching times and a long service life, even under tough conditions (extreme vibrations, temperature fluctuations).
Fast switching times and a long service life, even under tough conditions (extreme vibrations, temperature fluctuations).