Safe, precise brake controls require systems that are 100% reliable and ensure continious low-maintenance operation. AVENTICS provides the right pneumatic solutions.
We have the rail expertise and speak our customers’ language while our pneumatic components are in line with all railway-specific norms and standards.
In which applications can one find pneumatic components from AVENTICS? Here, you learn more about where and how our pneumatics solve our customers' needs.
Pneumatics provide solid arguments for controls and drives in brakes and train suspension systems:
The key is for the individual technical durable systems within the vehicle to fit together perfectly. Example – the ready-to-install control manifolds controlling the pneumatic service brake as well as actuating the emergency brake and the spring-applied parking brake. The electronic control air suspension for the vehicle platform height, which not only guarantees an optimal boarding process, but also offers energy savings of up to 50 percent of the air consumption.
"We tailor the hardware and software in assemblies to the customer‘s exact requirements."
The AVENTICS newsletter features must-read content on a variety of topics from the pneumatics railway world.