Found configurations

Bellow cylinder

Typecode
BCR
-
-
-
-
0NR
-
AL
-
0000
-
none
Bellow cylinder

Bellow cylinders are ideally suited for short strokes and great force. They operate without moving mechanical friction points – eliminating the need for seals and lubricants. This makes them practically maintenance and wear-free. Due to their robust structure and the use of high-strength materials, the bellows cylinders can be reliably used under even the most adverse working conditions. Bellows cylinders – powerful, dynamic and highly resistant.

Display results
Result count 15
Material number Typecode
2999697410 BCR-SB-442-107-0NR-AL-0000-none
1944182000 BCR-DB-444-185-0NR-AL-0000-none
1946272000 BCR-TB-462-290-0NR-AL-0000-none
1951182000 BCR-DB-518-200-0NR-AL-0000-none
1951282000 BCR-TB-521-286-0NR-AL-0000-none
2999696600 BCR-SB-530-094-0NR-AL-0000-none
1957192000 BCR-DB-577-200-0NR-AL-0000-none
2999697310 BCR-SB-580-102-0NR-AL-0000-none
2999698310 BCR-TB-580-305-0NR-AL-0000-none
1971232000 BCR-DB-709-226-0NR-AL-0000-none
1971132000 BCR-SB-715-135-0NR-AL-0000-none
1971372000 BCR-TB-720-365-0NR-AL-0000-none
2999697010 BCR-DB-950-223-0NR-AL-0000-none
2999699610 BCR-SB-950-122-0NR-AL-0000-none
2999697110 BCR-TB-950-350-0NR-AL-0000-none
1 von 2
1
Selection
Reset selection
Series
BCR
Convolution
-Select-
Diameter [mm]
-Select-
Stroke [mm]
-Select-
Bellow material
Natural rubber
Connecting plate material
Aluminium
Air connection
without
Options
No Option
You have successfully finished your selection.
Material number:
Gross price:
Datasheet
Request CAD
Add to basket
Display results

Product description

Typecode: BCR----0NR-AL-0000-none

Material number
Gross price