|

Y-Plug connector, series CON-RD

  • Plug M12x1 4-pin A-coded straight 180°
  • Socket M8x1 3-pin A-coded straight 180°
  • with cable
  • unshielded
Y-Plug connector, series CON-RD
IM0049611.gif
Ambient temperature min./max.  -25 ... 80 °C
Operationalvoltage  48 V AC/DC
Protection class  IP67
Mounting screw tightening torque  0,8 Nm
Weight  See table below
Select a product variant

Y-Plug connector, series CON-RD

Technical data

Enlarge table
Max. current Number of wires Cable-Ø Cable length Weight Part No.

Technical information

Dimensions

Pin assignments