
| Blocking principle | Single base plate principle |
| Working pressure min./max. | -0,95 ... 10 bar |
| Control pressure min./max. | 3 ... 10 bar |
| Ambient temperature min./max. | 0 ... 50 °C |
| Medium temperature min./max. | 0 ... 50 °C |
| Medium | Compressed air |
| Max. particle size | 5 µm |
| Oil content of compressed air | 0 ... 5 mg/m³ |
| Nominal flow Qn | 1100 l/min |
| Operational voltage electronics | 24 V DC |
| Number of valve positions,max. | 18 |
| Protection class,with connection | IP65, IP67, IP69K |
| DC operating voltage | 24 V |
| Overview of variants |
|---|
| Version |
You have the following options: |
|
![]() |
Multipole |
Electrical connection Multipole suitable for use in food processing |
![]() |
Direct field bus connection |
Supported fieldbus protocols: PROFIBUS DP CANopen DeviceNet PROFINET IO EtherNET/IP |