|

Valve system, Series CL03

  • Configurable valve systems, suitable for use in food processing
Valve system, Series CL03
Blocking principle  Single base plate principle
Working pressure min./max.  -0,95 ... 10 bar
Control pressure min./max.  3 ... 10 bar
Ambient temperature min./max.  0 ... 50 °C
Medium temperature min./max.  0 ... 50 °C
Medium  Compressed air
Max. particle size  5 µm
Oil content of compressed air  0 ... 5 mg/m³
Nominal flow Qn  1100 l/min
Operational voltage electronics  24 V DC
Number of valve positions,max.  18
Protection class,with connection  IP65, IP67, IP69K
DC operating voltage  24 V

Valve system, Series CL03

Overview of variants

Overview of variants

Technical information

Dimensions