|

Valve plug connector, series CON-VP

  • Socket form C 2+E angled 90°
  • open cable ends 3-pin
  • with cable
  • unshielded
Valve plug connector, series CON-VP
00107197_a.gif
Operationalvoltage  230 V AC/DC
Protection class  IP67
Wire cross-section  0,75 mm²
Weight  0,307 kg
Select a product variant

Valve plug connector, series CON-VP

Technical data

Enlarge table
Max. current Contact assignment Number of wires Cable length Part No.
With coding pin

Technical information

Dimensions