|

Standard oil-mist lubricator, Series MU1-LBS

  • G 1 1/4 G 1 1/2
  • suitable for ATEX
Standard oil-mist lubricator, Series MU1-LBS
o3.gif
Version  Oil-mist lubricator
Parts  Standard oil-mist lubricator
Mounting orientation  vertical
Certificates  suitable for ATEX
Working pressure min./max.  0,5 ... 25 bar
Ambient temperature min./max.  -10 ... 60 °C
Medium temperature min./max.  -10 ... 60 °C
Medium  Compressed air Neutral gases
Lubricator reservoir volume  550 cm³
Type of filling  Manual oil filling
Weight  1,5 kg
Select a product variant

Standard oil-mist lubricator, Series MU1-LBS

Technical data

Enlarge table
Port Nominal flow Qn Material Reservoir Part No.
Suitable for use in Ex zones 1, 2, 21, 22, Nominal flow with secondary pressure 6.3 bar at Δp = 1 bar

Technical information

Dimensions

Diagrams