Top
Home
Shop
Contact
DE
Local services
België
Canada
Česká Republika
Danmark
Deutschland
España
France
Italia
Magyarország
Eesti
Ireland
Liechtenstein
Lëtzebuerg
Nederland
Norge
Österreich
Polska
Portugal
Schweiz
Singapore
Suomi
Sverige
United Kingdom
USA
中國
Your country is not listed? Please click
here
.
International website
AVENTICS.com
Please choose a language
Deutsch
Czech
Español
Français
Italiano
Nederlands
Polski
Русский
中文
Dansk
English
Finnish
Hungarian
日本語
Norwegisch
Português
Svenska
0
myAVENTICS
Log in
Forgot password?
New users click here to register!
Select
All
All
Shop
Product information
Media & documents
Topics
News
Cylinder
Pneumatic cylinders, drives and grippers
Standard cylinders
Mini cylinder
Round cylinder
Short-stroke cylinders and compact cylinders
Tie rod cylinder
Cylinder valve units
Rodless cylinders
Guide cylinders
Double piston cylinder
Rotary actuators
Bellow actuator
Cylinder with distance measuring sensor
Diaphragm-type cylinder
Grippers
Cylinder Accessories
Cylinder mountings
Piston rod mountings
Modular scraper system and front lube unit
Locking units
Guide units
Industrial shock absorber
Handling connection kits
Magnetic proximity sensors
Distance measuring sensors
Valves
Valves and valve systems
Single valves
Valve systems
Electrical connection technologies
Valves and valve systems complying with standards
ISO 5599-1
ISO 15407-1
Control technology
Fieldbus
Marex ECS
Pressure regulators
E/P pressure regulators
Manually operated pressure regulators
Pressure relief valves
Flow valves and blocking valves
Check-choke valves
Throttle valves
Ball valves and shut-off valves
Logic valves
Non-return valves and check valves
Quick exhaust valves
Air preparation
Compressed air preparation
Air preparation units and components
Pressure gauge
Compressed air reservoirs
Grease and oils
Vacuum
Vacuum Technologies
Ejectors
Vacuum suction grippers
Non-contact transport system
Vacuum accessories
Sensors
Sensors
Magnetic proximity sensors
Distance measuring sensors
Electrical pressure sensors
Mechanical pressure sensors
Flow sensors
Pneumatic proximity sensors
Inductive proximity sensors
Velocity-Time-Meter
Pneumatic position monitoring
Sensor mountings
Electrical connection technologies
Connection Technologies
Pneumatic connection technologies
Push-in fittings
Fittings with tube nuts
Plastic tubing
Couplings
Rotary joints
Compressed air gun
Fitting accessories
Silencer
Electrical connection technologies
Valve plug connector
Round plug connector
Multipole plug
Contact bridges
|
AVENTICS
Product Catalog Pneumatics
Pneumatic cylinders, drives and grippers
Rodless cylinders
Series RTC
Series RTC
Series RTC
Shop
Piston diameter [mm]
Reset
Apply
Stroke [mm]
Reset
Apply
Guide
ball rail guide (4)
integrated guide (3)
Slide bearing guide (2)
Cushioning
pneumatically (9)
Compressed air connection
G 1/4 (6)
G 1/8 (6)
G 3/8 (3)
M7 (3)
metric
Rodless cylinders, Series RTC-BV
Pneumatic cylinders, drives and grippers
Rodless cylinders, Series RTC-BV
Ø 16-80 mm
Ports M7 G 1/8 G 1/4 G 3/8
double-acting
with magnetic piston
integrated guide
Basic Version
Cushioning pneumatically adjustable
52 material numbers for selection
Rodless cylinders, Series RTC-SB
Pneumatic cylinders, drives and grippers
Rodless cylinders, Series RTC-SB
Ø 25-50 mm
Ports G 1/8 G 1/4
double-acting
with magnetic piston
Slide bearing guide
Cushioning pneumatically adjustable
40 material numbers for selection
Rodless cylinders, Series RTC-CG
Pneumatic cylinders, drives and grippers
Rodless cylinders, Series RTC-CG
Ø 16-40 mm
Ports M7 G 1/8 G 1/4
double-acting
with magnetic piston
ball rail guide
Compact Guide
Cushioning pneumatically adjustable
Easy2Combine capable with connection kit
31 material numbers for selection
Rodless cylinders, Series RTC-HD
Pneumatic cylinders, drives and grippers
Rodless cylinders, Series RTC-HD
Ø 16-63 mm
Ports M7 G 1/8 G 1/4 G 3/8
double-acting
with magnetic piston
ball rail guide
Heavy Duty
Cushioning pneumatically adjustable
Easy2Combine capable with connection kit
45 material numbers for selection
Rodless cylinders, Series RTC-BV
Pneumatic cylinders, drives and grippers
Rodless cylinders, Series RTC-BV
cold-resistant
Ø 32-80 mm
Ports G 1/8 G 1/4 G 3/8
double-acting
with magnetic piston
integrated guide
Basic Version
Cushioning pneumatically adjustable
50 material numbers for selection
Rodless cylinders, Series RTC-SB
Pneumatic cylinders, drives and grippers
Rodless cylinders, Series RTC-SB
cold-resistant
Ø 32-50 mm
Ports G 1/8 G 1/4
double-acting
with magnetic piston
Slide bearing guide
Cushioning pneumatically adjustable
30 material numbers for selection
imperial
Rodless cylinders, Series RTC-BV
Pneumatic cylinders, drives and grippers
Rodless cylinders, Series RTC-BV
Ports 10-32 UNF - 3/8 NPTF
Ø 16-80 mm
double-acting
with magnetic piston
integrated guide
Basic Version
Cushioning pneumatically adjustable
63 material numbers for selection
Rodless cylinders, Series RTC-CG
Pneumatic cylinders, drives and grippers
Rodless cylinders, Series RTC-CG
Ports 10-32 UNF - 3/8 NPTF
Ø 16-40 mm
double-acting
with magnetic piston
ball rail guide
Compact Guide
Cushioning pneumatically adjustable
Easy2Combine capable with connection kit
20 material numbers for selection
Rodless cylinders, Series RTC-HD
Pneumatic cylinders, drives and grippers
Rodless cylinders, Series RTC-HD
Ports 10-32 UNF - 3/8 NPTF
Ø 25-63 mm
double-acting
with magnetic piston
ball rail guide
Heavy Duty
Cushioning pneumatically adjustable
Easy2Combine capable with connection kit
50 material numbers for selection
Accessories, metric
Cylinder mountings
Compensating coupling, Series S44
Pneumatic cylinders, drives and grippers
Compensating coupling, Series S44
Suitable piston Ø 16, 25 32, 40 50, 63, 80 mm
for series RTC-BV
3 material numbers for selection
End cover mounting, Series MF1
Pneumatic cylinders, drives and grippers
End cover mounting, Series MF1
Suitable piston Ø 16, 25 32, 40 50 63, 80 mm
for series RTC-BV, RTC-CG, RTC-HD, RTC-SB
4 material numbers for selection
Foot mounting, Series M41, M48
Pneumatic cylinders, drives and grippers
Foot mounting, Series M41, M48
Suitable piston Ø 16, 25 32, 40 50, 63, 80 mm
for series RTC-BV, RTC-CG, RTC-HD, RTC-SB
6 material numbers for selection
Stroke setting accessories
Shock absorber kit for stroke length adjustment
Pneumatic cylinders, drives and grippers
Shock absorber kit for stroke length adjustment
9 material numbers for selection
Stop for stroke length adjustment
Pneumatic cylinders, drives and grippers
Stop for stroke length adjustment
Ø 16 mm Ø 25 mm (-HD), Ø 25, 32 mm (-CG,-SB) Ø 32 mm Ø 40 Ø 50 mm Ø 50 ... 63 mm
for RTC-HD, RTC-CG RTC-HD, RTC-CG, RTC-SB RTC-HD RTC-CG, RTC-SB RTC-SB
7 material numbers for selection
Holder for the shock absorber for stroke length adjustment
Pneumatic cylinders, drives and grippers
Holder for the shock absorber for stroke length adjustment
Ø 16 mm Ø 25 mm Ø 32 mm, Ø 40 mm Ø 50 mm, Ø 63 mm Ø 50 mm
for RTC-HD, RTC-CG, CKP RTC-HD RTC-SB
7 material numbers for selection
Kit for intermediate position
Pneumatic cylinders, drives and grippers
Kit for intermediate position
for RTC-CG, RTC-HD, CKP
double-acting
with magnetic piston
1 material numbers for selection
Industrial shock absorber
Industrial shock absorber, Series SA2-RT
Pneumatic cylinders, drives and grippers
Industrial shock absorber, Series SA2-RT
for RTC-16 RTC-25,-32,-40 RTC-50,-63
Cushioning self-compensating
Mounting Lock nut
Mounting thread M12x1 M14x1,5 M20x1,5
SA2-RT
9 material numbers for selection
Sensors and sensor mountings, accessories
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
open cable ends, 3-pin
UL certification
Reed electronic PNP electronic NPN
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
6 material numbers for selection
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
Plug, M8, 3-pin, with knurled screw
UL certification
Reed electronic PNP
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
4 material numbers for selection
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
Plug, M8, 3-pin
UL certification
Reed electronic PNP electronic NPN
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GSP, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
3 material numbers for selection
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
Plug, M12, 3-pin, with knurled screw
UL certification
Reed electronic PNP
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
2 material numbers for selection
Sensors, Series SM6-AL
Pneumatic cylinders, drives and grippers
Sensors, Series SM6-AL
with cable
Plug, M8x1, 4-pin
with distance measuring sensor, measurement range 107 - 1007 mm
IO-Link
Analog
Indirect mounting for series PRA, ITS, RTC, CVI
26 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series SM6-AL
to mount on cylinder RTC
1 material numbers for selection
T-groove nut
Pneumatic cylinders, drives and grippers
T-groove nut
for series CKP, GPC, RTC
2 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket M8x1 3-pin A-coded straight 180°
open cable ends
with cable
unshielded
2 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket Snap Ø8 3-pin with detent straight 180°
open cable ends
with cable
unshielded
1 material numbers for selection
Accessories, imperial
Cylinder mountings
Compensating coupling, Series S44
Pneumatic cylinders, drives and grippers
Compensating coupling, Series S44
Suitable piston Ø 16, 25 32, 40 50, 63, 80 mm
for series RTC-BV
3 material numbers for selection
End cover mounting, Series MF1
Pneumatic cylinders, drives and grippers
End cover mounting, Series MF1
Suitable piston Ø 16, 25 32, 40 50 63, 80 mm
for series RTC-BV, RTC-CG, RTC-HD, RTC-SB
4 material numbers for selection
Foot mounting, Series M41, M48
Pneumatic cylinders, drives and grippers
Foot mounting, Series M41, M48
Suitable piston Ø 16, 25 32, 40 50, 63, 80 mm
for series RTC-BV, RTC-CG, RTC-HD, RTC-SB
6 material numbers for selection
Stroke setting accessories
Shock absorber kit for stroke length adjustment
Pneumatic cylinders, drives and grippers
Shock absorber kit for stroke length adjustment
9 material numbers for selection
Stop for stroke length adjustment
Pneumatic cylinders, drives and grippers
Stop for stroke length adjustment
Ø 16 mm Ø 25 mm (-HD), Ø 25, 32 mm (-CG,-SB) Ø 32 mm Ø 40 Ø 50 mm Ø 50 ... 63 mm
for RTC-HD, RTC-CG RTC-HD, RTC-CG, RTC-SB RTC-HD RTC-CG, RTC-SB RTC-SB
7 material numbers for selection
Holder for the shock absorber for stroke length adjustment
Pneumatic cylinders, drives and grippers
Holder for the shock absorber for stroke length adjustment
Ø 16 mm Ø 25 mm Ø 32 mm, Ø 40 mm Ø 50 mm, Ø 63 mm Ø 50 mm
for RTC-HD, RTC-CG, CKP RTC-HD RTC-SB
7 material numbers for selection
Kit for intermediate position
Pneumatic cylinders, drives and grippers
Kit for intermediate position
for RTC-CG, RTC-HD, CKP
double-acting
with magnetic piston
1 material numbers for selection
Industrial shock absorber
Industrial shock absorber, Series SA2-RT
Pneumatic cylinders, drives and grippers
Industrial shock absorber, Series SA2-RT
for RTC-16 RTC-25,-32,-40 RTC-50,-63
Cushioning self-compensating
Mounting Lock nut
Mounting thread M12x1 M14x1,5 M20x1,5
SA2-RT
9 material numbers for selection
Sensors and sensor mountings, accessories
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
open cable ends, 3-pin
UL certification
Reed electronic PNP electronic NPN
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
6 material numbers for selection
Sensors, Series SM6-AL
Pneumatic cylinders, drives and grippers
Sensors, Series SM6-AL
with cable
Plug, M8x1, 4-pin
with distance measuring sensor, measurement range 107 - 1007 mm
IO-Link
Analog
Indirect mounting for series PRA, ITS, RTC, CVI
26 material numbers for selection
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
Plug, M8, 3-pin
UL certification
Reed electronic PNP electronic NPN
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GSP, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
3 material numbers for selection
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
Plug, M8, 3-pin, with knurled screw
UL certification
Reed electronic PNP
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
4 material numbers for selection
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
Plug, M12, 3-pin, with knurled screw
UL certification
Reed electronic PNP
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
2 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series SM6-AL
to mount on cylinder RTC
1 material numbers for selection
T-groove nut
Pneumatic cylinders, drives and grippers
T-groove nut
for series CKP, GPC, RTC
2 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket M8x1 3-pin A-coded straight 180°
open cable ends
with cable
unshielded
2 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket Snap Ø8 3-pin with detent straight 180°
open cable ends
with cable
unshielded
1 material numbers for selection
×
×
Pneumatic cylinders, drives and grippers