Top
Home
Shop
Contact
DE
Local services
België
Canada
Česká Republika
Danmark
Deutschland
España
France
Italia
Magyarország
Eesti
Ireland
Liechtenstein
Lëtzebuerg
Nederland
Norge
Österreich
Polska
Portugal
Schweiz
Singapore
Suomi
Sverige
United Kingdom
USA
中國
Your country is not listed? Please click
here
.
International website
AVENTICS.com
Please choose a language
Deutsch
Czech
Español
Français
Italiano
Nederlands
Polski
Русский
中文
Dansk
English
Finnish
Hungarian
日本語
Norwegisch
Português
Svenska
0
myAVENTICS
Log in
Forgot password?
New users click here to register!
Select
All
All
Shop
Product information
Media & documents
Topics
News
Cylinder
Pneumatic cylinders, drives and grippers
Standard cylinders
Mini cylinder
Round cylinder
Short-stroke cylinders and compact cylinders
Tie rod cylinder
Cylinder valve units
Rodless cylinders
Guide cylinders
Double piston cylinder
Rotary actuators
Bellow actuator
Cylinder with distance measuring sensor
Diaphragm-type cylinder
Grippers
Cylinder Accessories
Cylinder mountings
Piston rod mountings
Modular scraper system and front lube unit
Locking units
Guide units
Industrial shock absorber
Handling connection kits
Magnetic proximity sensors
Distance measuring sensors
Valves
Valves and valve systems
Single valves
Valve systems
Electrical connection technologies
Valves and valve systems complying with standards
ISO 5599-1
ISO 15407-1
Control technology
Fieldbus
Marex ECS
Pressure regulators
E/P pressure regulators
Manually operated pressure regulators
Pressure relief valves
Flow valves and blocking valves
Check-choke valves
Throttle valves
Ball valves and shut-off valves
Logic valves
Non-return valves and check valves
Quick exhaust valves
Air preparation
Compressed air preparation
Air preparation units and components
Pressure gauge
Compressed air reservoirs
Grease and oils
Vacuum
Vacuum Technologies
Ejectors
Vacuum suction grippers
Non-contact transport system
Vacuum accessories
Sensors
Sensors
Magnetic proximity sensors
Distance measuring sensors
Electrical pressure sensors
Mechanical pressure sensors
Flow sensors
Pneumatic proximity sensors
Inductive proximity sensors
Velocity-Time-Meter
Pneumatic position monitoring
Sensor mountings
Electrical connection technologies
Connection Technologies
Pneumatic connection technologies
Push-in fittings
Fittings with tube nuts
Plastic tubing
Couplings
Rotary joints
Compressed air gun
Fitting accessories
Silencer
Electrical connection technologies
Valve plug connector
Round plug connector
Multipole plug
Contact bridges
|
AVENTICS
Product Catalog Pneumatics
Valves and valve systems
Valve systems
Series CL03
Series CL03
Series CL03
Shop
Nominal flow Qn [l/min]
Reset
Apply
Switching principle
2x3/2 (4)
5/2 (3)
5/3 (2)
Number of valve positions
18 (1)
Protection class
IP65 (7)
IP67 (7)
IP69K (7)
Certification
UR (Underwriters Laboratories) (7)
Protocol
CANopen (1)
DeviceNet (1)
EtherNET/IP (1)
PROFIBUS DP (1)
PROFINET IO (1)
DC operating voltage
24 V (7)
Valve systems
Valve system, Series CL03
Valves and valve systems
Valve system, Series CL03
Configurable valve systems, suitable for use in food processing
Single valves, electrically operated
2x3/2-directional valve, Series CL03-EV
Valves and valve systems
2x3/2-directional valve, Series CL03-EV
2x3/2
Qn = 700 l/min
Pilot valve width : 16 mm
NO/NC
Plate connection
Compressed air connection output : Ø 8 G 1/8
Manual override : with detent
Pilot : External
suitable for use in food processing
3 material numbers for selection
2x3/2-directional valve, Series CL03-EV
Valves and valve systems
2x3/2-directional valve, Series CL03-EV
2x3/2
Qn = 700 l/min
Pilot valve width : 16 mm
NO/NO
Plate connection
Compressed air connection output : Ø 8 G 1/8
Manual override : with detent
Pilot : External
suitable for use in food processing
3 material numbers for selection
2x3/2-directional valve, Series CL03-EV
Valves and valve systems
2x3/2-directional valve, Series CL03-EV
2x3/2
Qn = 700 l/min
Pilot valve width : 16 mm
NC/NC
Plate connection
Compressed air connection output : Ø 8 G 1/8
Manual override : with detent
Pilot : External
suitable for use in food processing
3 material numbers for selection
5/2-directional valve, Series CL03-EV
Valves and valve systems
5/2-directional valve, Series CL03-EV
5/2
Qn = 700 l/min
Pilot valve width : 16 mm
Plate connection
Compressed air connection output : Ø 8 G 1/8
Manual override : with detent
single solenoid
With spring/air spring return
Pilot : External
suitable for use in food processing
3 material numbers for selection
5/2-directional valve, Series CL03-EV
Valves and valve systems
5/2-directional valve, Series CL03-EV
5/2
Qn = 700 l/min
Pilot valve width : 16 mm
Plate connection
Compressed air connection output : Ø 8 G 1/8
Manual override : with detent
double solenoid
Pilot : External
suitable for use in food processing
3 material numbers for selection
5/3-directional valve, Series CL03-EV
Valves and valve systems
5/3-directional valve, Series CL03-EV
5/3
Qn = 700 l/min
Pilot valve width : 16 mm
closed center
Plate connection
Compressed air connection output : Ø 8 G 1/8
Manual override : with detent
Pilot : External
suitable for use in food processing
3 material numbers for selection
Accessories
Base plate valves, electrically operated
2x3/2-directional valve, Series HF03-LG
Valves and valve systems
2x3/2-directional valve, Series HF03-LG
For series : HF03-LG, CL03
2x3/2
Qn = 850 l/min
Pilot valve width : 16 mm
NC/NC NO/NO NC/NO NO/NC
Plate connection
Manual override : with detent
Pilot : External
4 material numbers for selection
2x3/2-directional valve, Series HF03-LG
Valves and valve systems
2x3/2-directional valve, Series HF03-LG
For series : HF03-LG, CL03
2x3/2
Qn = 850 l/min
Pilot valve width : 16 mm
NC/NC NO/NO NC/NO NO/NC
Plate connection
Manual override : without detent
Pilot : External
4 material numbers for selection
2x3/2-directional valve, Series HF02-LG
Valves and valve systems
2x3/2-directional valve, Series HF02-LG
For series : HF02-LG, CL03
2x3/2
Qn = 1400 l/min
Pilot valve width : 16 mm
NC/NC NO/NO NC/NO
Plate connection
Manual override : with detent
Pilot : External, Internal
3 material numbers for selection
5/2-directional valve, Series HF03-LG
Valves and valve systems
5/2-directional valve, Series HF03-LG
For series : HF03-LG, CL03
5/2
Qn = 850 l/min
Pilot valve width : 16 mm
Plate connection
Manual override : with detent
single solenoid double solenoid
Pilot : External
3 material numbers for selection
2x3/2-directional valve, Series HF02-LG
Valves and valve systems
2x3/2-directional valve, Series HF02-LG
For series : HF02-LG, CL03
2x3/2
Qn = 1400 l/min
Pilot valve width : 16 mm
NC/NC NO/NO NC/NO
Plate connection
Manual override : without detent
Pilot : External, Internal
3 material numbers for selection
5/2-directional valve, Series HF03-LG
Valves and valve systems
5/2-directional valve, Series HF03-LG
For series : HF03-LG, CL03
5/2
Qn = 850 l/min
Pilot valve width : 16 mm
Plate connection
Manual override : without detent
single solenoid double solenoid
Pilot : External
3 material numbers for selection
5/2-directional valve, Series HF02-LG
Valves and valve systems
5/2-directional valve, Series HF02-LG
For series : HF02-LG, CL03
5/2
Qn = 1400 l/min
Pilot valve width : 16 mm
Plate connection
Can be assembled into blocks
Manual override : with detent
single solenoid
Pilot : External, Internal
3 material numbers for selection
5/2-directional valve, Series HF02-LG
Valves and valve systems
5/2-directional valve, Series HF02-LG
For series : HF02-LG, CL03
5/2
Qn = 1400 l/min
Pilot valve width : 16 mm
Plate connection
Manual override : without detent
single solenoid double solenoid
Pilot : External, Internal
3 material numbers for selection
5/3-directional valve, Series HF03-LG
Valves and valve systems
5/3-directional valve, Series HF03-LG
For series : HF03-LG, CL03
5/3
Qn = 850 l/min
Pilot valve width : 16 mm
closed center
Plate connection
Manual override : with detent
Pilot : External
1 material numbers for selection
5/3-directional valve, Series HF03-LG
Valves and valve systems
5/3-directional valve, Series HF03-LG
For series : HF03-LG, CL03
5/3
Qn = 850 l/min
Pilot valve width : 16 mm
closed center
Plate connection
Manual override : without detent
Pilot : External
1 material numbers for selection
5/3-directional valve, Series HF02-LG
Valves and valve systems
5/3-directional valve, Series HF02-LG
For series : HF02-LG, CL03
5/3
Qn = 1400 l/min
Pilot valve width : 16 mm
closed center
Plate connection
Manual override : with detent
Pilot : External, Internal
1 material numbers for selection
5/3-directional valve, Series HF02-LG
Valves and valve systems
5/3-directional valve, Series HF02-LG
For series : HF02-LG, CL03
5/3
Qn = 1400 l/min
Pilot valve width : 16 mm
closed center
Plate connection
Manual override : without detent
Pilot : External, Internal
1 material numbers for selection
Pneumatic accessories
Blanking plate
Valves and valve systems
Blanking plate
for HF02-LG
1 material numbers for selection
Blanking plate
Valves and valve systems
Blanking plate
for HF03-LG
1 material numbers for selection
Base plate
Valves and valve systems
Base plate
IP69K
Compressed air connection output G 1/4 Ø 8 Ø 10
Can be assembled into blocks
for CL03, HF03-LG, HF02-LG
10 material numbers for selection
base plates -Inch
Valves and valve systems
base plates -Inch
Compressed air connection output 3/8″
Can be assembled into blocks
1 material numbers for selection
Series CL03
Valves and valve systems
Series CL03
Can be assembled into blocks
4 material numbers for selection
Left end plate
Valves and valve systems
Left end plate
Can be assembled into blocks
2 material numbers for selection
Electrical accessories
Round plug connector, Series CON-RD
Valves and valve systems
Round plug connector, Series CON-RD
Socket M12x1 4-pin A-coded straight 180°
Plug M12x1 4-pin A-coded straight 180°
EN 61076-2-101
with cable
unshielded
3 material numbers for selection
Round plug connector DUO, Series CON-RD
Valves and valve systems
Round plug connector DUO, Series CON-RD
Socket, M12x1, 4-pin, A-coded, straight, 180°
unshielded
1 material numbers for selection
Round plug connector, Series CON-RD
Valves and valve systems
Round plug connector, Series CON-RD
Plug, M12x1, 5-pin, A-coded, straight, 180°
for CANopen, DeviceNet
shielded
1 material numbers for selection
Round plug connector, Series CON-RD
Valves and valve systems
Round plug connector, Series CON-RD
Plug, M12x1, 5-pin, B-coded, straight, 180°
for PROFIBUS DP
shielded
1 material numbers for selection
Round plug connector, Series CON-RD
Valves and valve systems
Round plug connector, Series CON-RD
Socket, M12x1, 5-pin, A-coded, straight, 180°
for CANopen, DeviceNet
shielded
1 material numbers for selection
Round plug connector, Series CON-RD
Valves and valve systems
Round plug connector, Series CON-RD
Socket, M12x1, 5-pin, B-coded, straight, 180°
for PROFIBUS DP
shielded
1 material numbers for selection
Multipole plug, series CON-MP
Valves and valve systems
Multipole plug, series CON-MP
Socket C/2 48-pin angled 45°
with cable
unshielded
6 material numbers for selection
Other accessories
Valve cover
Valves and valve systems
Valve cover
for series HF02-LG, HF03-LG
2 material numbers for selection
Separator
Valves and valve systems
Separator
for CL03
1 material numbers for selection
Tie rod extension, 3 pieces
Valves and valve systems
Tie rod extension, 3 pieces
for CL03, HF03-LG
4 material numbers for selection
Mecproof sealing
Valves and valve systems
Mecproof sealing
1 material numbers for selection
Bus coupler
Bus coupler, Series CL03
Valves and valve systems
Bus coupler, Series CL03
Fieldbus protocol PROFIBUS DP PROFINET IO EtherNET/IP DeviceNet CANopen
10 material numbers for selection
×
×
Valves and valve systems