Top
Home
Shop
Contact
DE
Local services
België
Canada
Česká Republika
Danmark
Deutschland
España
France
Italia
Magyarország
Eesti
Ireland
Liechtenstein
Lëtzebuerg
Nederland
Norge
Österreich
Polska
Portugal
Schweiz
Singapore
Suomi
Sverige
United Kingdom
USA
中國
Your country is not listed? Please click
here
.
International website
AVENTICS.com
Please choose a language
Deutsch
Czech
Español
Français
Italiano
Nederlands
Polski
Русский
中文
Dansk
English
Finnish
Hungarian
日本語
Norwegisch
Português
Svenska
0
myAVENTICS
Log in
Forgot password?
New users click here to register!
Select
All
All
Shop
Product information
Media & documents
Topics
News
Cylinder
Pneumatic cylinders, drives and grippers
Standard cylinders
Mini cylinder
Round cylinder
Short-stroke cylinders and compact cylinders
Tie rod cylinder
Cylinder valve units
Rodless cylinders
Guide cylinders
Double piston cylinder
Rotary actuators
Bellow actuator
Cylinder with distance measuring sensor
Diaphragm-type cylinder
Grippers
Cylinder Accessories
Cylinder mountings
Piston rod mountings
Modular scraper system and front lube unit
Locking units
Guide units
Industrial shock absorber
Handling connection kits
Magnetic proximity sensors
Distance measuring sensors
Valves
Valves and valve systems
Single valves
Valve systems
Electrical connection technologies
Valves and valve systems complying with standards
ISO 5599-1
ISO 15407-1
Control technology
Fieldbus
Marex ECS
Pressure regulators
E/P pressure regulators
Manually operated pressure regulators
Pressure relief valves
Flow valves and blocking valves
Check-choke valves
Throttle valves
Ball valves and shut-off valves
Logic valves
Non-return valves and check valves
Quick exhaust valves
Air preparation
Compressed air preparation
Air preparation units and components
Pressure gauge
Compressed air reservoirs
Grease and oils
Vacuum
Vacuum Technologies
Ejectors
Vacuum suction grippers
Non-contact transport system
Vacuum accessories
Sensors
Sensors
Magnetic proximity sensors
Distance measuring sensors
Electrical pressure sensors
Mechanical pressure sensors
Flow sensors
Pneumatic proximity sensors
Inductive proximity sensors
Velocity-Time-Meter
Pneumatic position monitoring
Sensor mountings
Electrical connection technologies
Connection Technologies
Pneumatic connection technologies
Push-in fittings
Fittings with tube nuts
Plastic tubing
Couplings
Rotary joints
Compressed air gun
Fitting accessories
Silencer
Electrical connection technologies
Valve plug connector
Round plug connector
Multipole plug
Contact bridges
|
AVENTICS
Product Catalog Pneumatics
Pneumatic cylinders, drives and grippers
Tie rod cylinder
Series 167
Series 167
Series 167
Shop
Piston diameter [mm]
Reset
Apply
Stroke [mm]
Reset
Apply
Functional principle
double-acting (3)
Magnetic piston
with magnetic piston (2)
Adjustable cushioning
adjustable (3)
Piston rod thread
M10x1,25 (1)
M12x1,25 (1)
M16x1,5 (1)
M20x1,5 (1)
Piston rod modification
through (1)
Compressed air connection
G 1/2 (1)
G 1/4 (1)
G 1/8 (1)
G 3/8 (1)
Standardization
ISO 6431 (3)
metric
Tie rod cylinder ISO 6431, Series 167
Pneumatic cylinders, drives and grippers
Tie rod cylinder ISO 6431, Series 167
ISO 6431
Ø 25-100 mm
Ports G 1/8 G 1/4 G 3/8 G 1/2
double-acting
with magnetic piston
Cushioning pneumatically adjustable
Piston rod External thread
68 material numbers for selection
Tie rod cylinder ISO 6431, Series 167-51
Pneumatic cylinders, drives and grippers
Tie rod cylinder ISO 6431, Series 167-51
ISO 6431
Ø 25-100 mm
double-acting
with magnetic piston
Cushioning pneumatically adjustable
Piston rod External thread
Piston rod through
Tie rod cylinder ISO 6431, Series 167-53
Pneumatic cylinders, drives and grippers
Tie rod cylinder ISO 6431, Series 167-53
ISO 6431
Ø 25-100 mm
double-acting
Cushioning pneumatically adjustable
Piston rod External thread
Heat resistant
Accessories
Cylinder mountings
Clevis mounting MP2, Series CM1
Pneumatic cylinders, drives and grippers
Clevis mounting MP2, Series CM1
for rear eye MP9 with rubber bushing
Suitable piston Ø 25 32 40 50 63 80 100 mm
for series 167
7 material numbers for selection
Rear eye MP6, Series CM1
Pneumatic cylinders, drives and grippers
Rear eye MP6, Series CM1
With ball joint and foot
Cylinder mounting in accordance with ISO 21287 ISO 6431
Suitable piston Ø 25 32 40 50 63 80 100 mm
7 material numbers for selection
Rear eye MP9, Series CM1
Pneumatic cylinders, drives and grippers
Rear eye MP9, Series CM1
With rubber bushing
Cylinder mounting in accordance with ISO 15552 ISO 21287
Suitable piston Ø 32 40 63 100 25 50 80 mm
7 material numbers for selection
Trunnion mounting MT4, Series CM1
Pneumatic cylinders, drives and grippers
Trunnion mounting MT4, Series CM1
Suitable piston Ø 32 40 50 63 80 100 mm
for series 167
6 material numbers for selection
Bearing, Series CM1
Pneumatic cylinders, drives and grippers
Bearing, Series CM1
for trunnion mounting
Suitable piston Ø 25 32 40, 50 63, 80 100, 125 mm
5 material numbers for selection
Foot mounting MS1, Series CM1
Pneumatic cylinders, drives and grippers
Foot mounting MS1, Series CM1
to mount on cylinder PRA, TRB, CCI, KPZ, 167, CVI, ITS
Suitable piston Ø 25 32 40 50 63 80 100 mm
7 material numbers for selection
Bolts AA4, Series CM1
Pneumatic cylinders, drives and grippers
Bolts AA4, Series CM1
Suitable piston Ø 25, 32 40, 50 63, 80 100 mm
4 material numbers for selection
Piston rod mountings
Piston rod nut MR9
Pneumatic cylinders, drives and grippers
Piston rod nut MR9
5 material numbers for selection
Rod clevis AP2, Series CM2
Pneumatic cylinders, drives and grippers
Rod clevis AP2, Series CM2
with circlip, to mount on cylinder CCL-IS/IC, CCI, SSI, CSL-RD, ICM, ICS-D2, 167
4 material numbers for selection
Rod clevis AP2, Series CM2
Pneumatic cylinders, drives and grippers
Rod clevis AP2, Series CM2
to mount on cylinder PRA, TRB, CCI, MNI, ICM, KPZ, KHZ, 167, CVI, RPC, RDC, ITS
5 material numbers for selection
Rod clevis PM6, Series CM2
Pneumatic cylinders, drives and grippers
Rod clevis PM6, Series CM2
for ball eye rod end AP6
4 material numbers for selection
Ball eye rod end AP6, series CM2
Pneumatic cylinders, drives and grippers
Ball eye rod end AP6, series CM2
with flange, to mount on cylinder PRA, TRB, CCI, SSI, MNI, RPC, KPZ, 167, CVI, RDC, 102, ITS
8 material numbers for selection
Compensating coupling PM5, series CM2
Pneumatic cylinders, drives and grippers
Compensating coupling PM5, series CM2
to mount on cylinder PRA, TRB, CCL-IS/-IC, CCI, SSI, MNI, KPZ, KHZ, 167, CVI, RPC, RDC, ITS, spherical
4 material numbers for selection
Compensating coupling PM7, series CM2
Pneumatic cylinders, drives and grippers
Compensating coupling PM7, series CM2
to mount on cylinder PRA, TRB, CCL-IS/-IC, CCI, SSI, KPZ, 167, CVI, RPC, ITS, with plate
4 material numbers for selection
Sensors and sensor mountings, accessories
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
open cable ends, 3-pin
ATEX
UL certification, ATEX
electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
2 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
open cable ends, 2-pin open cable ends, 3-pin
UL certification
Reed electronic PNP electronic NPN
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
10 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M8x1, 3-pin Plug, M8x1, 2-pin
UL certification
Reed electronic PNP electronic NPN
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
5 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M12x1, 3-pin, with knurled screw
ATEX
UL certification, ATEX
electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
1 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M12x1, 2-pin, with knurled screw Plug, M12x1, 4-pin, with knurled screw
UL certification
Reed electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
6 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M8x1, 3-pin, with knurled screw
ATEX
UL certification, ATEX
electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
1 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M8x1, 3-pin, with knurled screw
UL certification
Reed electronic PNP electronic NPN
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
7 material numbers for selection
Sensors, Series SM6
Pneumatic cylinders, drives and grippers
Sensors, Series SM6
6 mm groove
with cable
without wire end ferrule, tin-plated, 4-pin
with distance measuring sensor, measurement range 32 ... 256 mm
Analog
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, 167, MNI, ICM, TRR
8 material numbers for selection
Sensors, Series SM6
Pneumatic cylinders, drives and grippers
Sensors, Series SM6
6 mm groove
with cable
Plug, M8x1, 4-pin, with knurled screw
with distance measuring sensor, measurement range 32 ... 256 mm
Analog
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, 167, MNI, ICM, TRR
8 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series ST6, SM6
to mount on cylinder 167
1 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series ST6, SM6
to mount on cylinder TRB, C12P, 167, CVI, TRR, 523
3 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket, M8x1, 3-pin, A-coded, straight, 180°
UL (Underwriters Laboratories)
unshielded
1 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket, M8x1, 3-pin, A-coded, angled, 90°
UL (Underwriters Laboratories)
unshielded
1 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket M8x1 3-pin A-coded straight 180°
open cable ends
with cable
UL (Underwriters Laboratories)
unshielded
3 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket M8x1 3-pin A-coded angled 90°
open cable ends
with cable
unshielded
3 material numbers for selection
Other accessories
Silencers, series SI1
Pneumatic cylinders, drives and grippers
Silencers, series SI1
G 1/8
Sintered bronze
1 material numbers for selection
Silencers, series SI1
Pneumatic cylinders, drives and grippers
Silencers, series SI1
G 1/4
Sintered bronze
1 material numbers for selection
Silencers, series SI1
Pneumatic cylinders, drives and grippers
Silencers, series SI1
G 3/8
Sintered bronze
1 material numbers for selection
Silencers, series SI1
Pneumatic cylinders, drives and grippers
Silencers, series SI1
G 1/2
Sintered bronze
1 material numbers for selection
Silencers, series SI1
Pneumatic cylinders, drives and grippers
Silencers, series SI1
G 1/8 G 1/4 G 3/8 G 1/2
Sintered bronze
4 material numbers for selection
×
×
Pneumatic cylinders, drives and grippers