|

Sensor, Series ST4

  • 4 mm T-slot
  • with cable
  • Plug, M8, 3-pin Plug, M8, 3-pin, with knurled screw
  • With stretched impulse
  • With stretched impulse
  • electronic NPN electronic PNP
  • Direct mounting for series PRA, SSI, GSU, RTC, CKP, GPC, MSC, MSN, RCM, CVI
  • Indirect mounting for series MNI, CSL-RD, ICM
Sensor, Series ST4
00129767.gif
Certificates  RoHS
Ambient temperature min./max.  -30 ... 80 °C
Protection class  IP65, IP67
Switching point precision  ±0,1 mT
Min./max. DC operating voltage  10 ... 30 V DC
Switching logic  NO (make contact)
Pulse stretching  20 ms
Display  LED
LED status display  Yellow
Vibration resistance  10 - 55 Hz, 1 mm
Shock resistance  30 g / 11 ms
Cable length L  0,3 m
Mounting screw  Combination: slotted and hexagon socket
Select a product variant

Sensor, Series ST4

Technical data

Enlarge table
for Type of contact Cable length Voltage drop U at Imax DC switching current, max. Switch signal Part No.
L
1) Plug M8, 3-pin
2) Plug M8, 3-pin, with knurled screw

Technical information

Dimensions

Pin assignments