|

Round plug connector, Series CON-RD

  • Plug M12x1 5-pin A-coded angled 90°
  • open cable ends 5-pin
  • with cable
  • suitable for dynamic laying
  • unshielded
Round plug connector, Series CON-RD
IM0049520.gif
Ambient temperature min./max.  See table below
Operationalvoltage  48 V AC/DC
Protection class  IP68
Wire cross-section  0,34 mm²
Mounting screw tightening torque  0,8 Nm
Weight  See table below
Select a product variant

Round plug connector, Series CON-RD

Technical data

Enlarge table
Ambient temperature min./max. Max. current Number of wires Bending radius min. Cable-Ø Cable length Weight Part No.
suitable for dynamic laying

Technical information

Dimensions

Pin assignments