|

Round plug connector, Series CON-RD

  • Socket, M12x1, 5-pin, B-coded, straight, 180°
  • for PROFIBUS DP
  • UL (Underwriters Laboratories)
  • shielded
Round plug connector, Series CON-RD
IM0049595.gif
Connection type  Screws
Ambient temperature min./max.  -40 ... 85 °C
Operationalvoltage  48 V AC/DC
Protection class  IP67
Weight  0,06 kg
Select a product variant

Round plug connector, Series CON-RD

Technical data

Enlarge table
Max. current suitable cable-Ø min./max Part No.

Technical information

Dimensions

Pin assignments