|

Round plug connector, Series CON-RD

  • Socket, M12x1, 4-pin, A-coded, straight, 180°
  • UL (Underwriters Laboratories)
  • unshielded
Round plug connector, Series CON-RD
IM0049593.gif
Connection type  Screws
Ambient temperature min./max.  -25 ... 90 °C
Operationalvoltage  48 V AC/DC
Protection class  IP67
Weight  0,029 kg
  The delivered product may vary from that in the illustration.
Select a product variant

Round plug connector, Series CON-RD

Technical data

Enlarge table
Max. current suitable cable-Ø min./max Part No.

Technical information

Dimensions

Pin assignments