|

QR1-S standard series

  • Angled plug-in connector
  • Pin bushing, long
  • Ø 8
  • push-in fitting
  • Ø 8
  • QR1-S-RLL
QR1-S standard series
Working pressure min./max.  -0,95 ... 10 bar
Ambient temperature min./max.  0 ... 60 °C
Weight  0,008 kg
Select a product variant

QR1-S standard series

Technical data

Enlarge table
Port G Port D Delivery unit Part No.
Weight per piece

Technical information

Dimensions