|

QR1-S standard series

  • Straight fitting
  • External thread
  • G 1/8 G 3/8
  • push-in fitting
  • Ø 4 Ø 12
  • QR1-S-RPN
QR1-S standard series
Working pressure min./max.  -0,95 ... 10 bar
Ambient temperature min./max.  0 ... 60 °C
Weight  See table below
Select a product variant

QR1-S standard series

Technical data

Enlarge table
Port G Port D Delivery unit Weight Part No.

Technical information

Dimensions