|

Profile cylinder ISO 15552, PRA series

  • Ø 32-125 mm
  • Ports G 1/8 G 1/4 G 3/8 G 1/2
  • double-acting
  • Cushioning pneumatically adjustable
  • Piston rod External thread
  • Heat resistant
Profile cylinder ISO 15552, PRA series
a5.gif
Standards  ISO 15552
Compressed air connection  Internal thread
Working pressure min./max.  2 ... 10 bar
Ambient temperature min./max.  -10 ... 150 °C
Medium temperature min./max.  -10 ... 150 °C
Medium  Compressed air
Max. particle size  50 µm
Oil content of compressed air  0 ... 5 mg/m³
Pressure for determining piston forces  6.3 bar
Select a product variant

Profile cylinder ISO 15552, PRA series

Technical data

Enlarge table
Piston Ø 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm 125 mm
Piston rod thread M10x1,25 M12x1,25 M16x1,5 M16x1,5 M20x1,5 M20x1,5 M27x2
Ports G 1/8 G 1/4 G 1/4 G 3/8 G 3/8 G 1/2 G 1/2
Piston rod Ø 12 mm 16 mm 20 mm 20 mm 25 mm 25 mm 32 mm
Enlarge table
Piston Ø 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm 125 mm

Technical information

Dimensions

Diagrams