|

Pressure relief valve, Series MU1

  • Qn = 300 l/min
Pressure relief valve, Series MU1
o97.gif
Working pressure min./max.  0 ... 10 bar
Adjustment range min./max.  See table below
Medium  Compressed air Neutral gases
Max. particle size  5 µm
Nominal flow Qn  300 l/min
Weight  See table below
Select a product variant

Pressure relief valve, Series MU1

Technical data

Enlarge table
Compressed air connection Input Compressed air connection Output Adjustment range min./max. Weight Part No.
Nominal flow with secondary pressure 6.3 bar at Δp = 1 bar

Technical information

Dimensions

Circuit diagram