|

Pressure regulator, Series MU1-RGS

  • G 1/4
  • Qn = 1000 l/min
  • Standard pressure regulator
  • Activation Mechanical
  • with pressure gauge
  • Free of substances that impair surface wetting in the coating process, p1 max = 35 bar, p2 max = 23 bar
Pressure regulator, Series MU1-RGS
o21.gif
Parts  Pressure regulator
Mounting orientation  Any
Working pressure min./max.  0,5 ... 35 bar
Ambient temperature min./max.  0 ... 60 °C
Medium temperature min./max.  0 ... 60 °C
Medium  Compressed air Neutral gases
Regulator type  Diaphragm-type pressure regulator
Regulator function  with relieving air exhaust
Adjustment range min./max.  0,5 ... 23 bar
Pressure supply  single
Activation  Mechanical
Weight  0,63 kg
Select a product variant

Pressure regulator, Series MU1-RGS

Technical data

Enlarge table
Port Flow Pressure gauge Part No.
Qn
Nominal flow Qn with secondary pressure 6 bar at Δp = 1 bar

Technical information

Dimensions

Diagrams