|

Pressure regulator, Series MU1-RGS

  • G 1/2
  • Qn = 5500 l/min
  • Standard pressure regulator
  • Activation Pneumatically
Pressure regulator, Series MU1-RGS
o45.gif
Parts  Pressure regulator
Mounting orientation  Any
Working pressure min./max.  0,5 ... 13 bar
Control pressure min./max.  8 bar
Ambient temperature min./max.  -10 ... 80 °C
Medium temperature min./max.  -10 ... 80 °C
Medium  Compressed air Neutral gases
Regulator type  Diaphragm-type pressure regulator
Regulator function  with relieving air exhaust
Adjustment range min./max.  0,2 ... 8 bar
Pressure supply  single
Activation  Pneumatically
Weight  1,1 kg
Select a product variant

Pressure regulator, Series MU1-RGS

Technical data

Enlarge table
Port Flow Part No.
Qn
control pressure port: G 1/4, Nominal flow Qn with secondary pressure p2 = 6 bar at Δp = 1 bar

Technical information

Dimensions

Diagrams

Circuit diagram