|

Pressure regulator, Series MU1-RGS

  • G 1/4
  • Qn = 450 l/min
  • Standard pressure regulator
  • Activation Mechanical
  • Medium: oxygen, Compressed air, Neutral gases
Pressure regulator, Series MU1-RGS
o99.gif
Parts  Pressure regulator
Mounting orientation  Any
Working pressure min./max.  0,5 ... 14 bar
Ambient temperature min./max.  -10 ... 50 °C
Medium temperature min./max.  -10 ... 50 °C
Medium  Compressed air Neutral gases Oxygen
Regulator type  Diaphragm-type pressure regulator
Regulator function  Without relieving exhaust
Adjustment range min./max.  0,4 ... 10 bar
Pressure supply  single
Activation  Mechanical
Weight  0,35 kg
Select a product variant

Pressure regulator, Series MU1-RGS

Technical data

Enlarge table
Port Flow Part No.
Qn
Nominal flow Qn with secondary pressure p2 = 6 bar at Δp = 1 bar

Technical information

Dimensions

Diagrams