|

Pressure regulator, Series MU1-RGS

  • G 2
  • Qn = 50000 l/min
  • Standard pressure regulator
  • Activation Pneumatically
  • suitable for ATEX
Pressure regulator, Series MU1-RGS
o70.gif
Parts  Pressure regulator
Mounting orientation  Any
Certificates  suitable for ATEX
Working pressure min./max.  0,5 ... 25 bar
Control pressure min./max.  16 bar
Ambient temperature min./max.  -10 ... 80 °C
Medium temperature min./max.  -10 ... 80 °C
Medium  Compressed air Neutral gases
Regulator type  Diaphragm-type pressure regulator
Regulator function  with relieving air exhaust
Adjustment range min./max.  0,5 ... 16 bar
Pressure supply  single
Activation  Pneumatically
Weight  4,68 kg
Select a product variant

Pressure regulator, Series MU1-RGS

Technical data

Enlarge table
Port Flow Part No.
Qn
Nominal flow Qn with secondary pressure p2 = 6 bar at Δp = 1 bar, Suitable for use in Ex zones 1, 2, 21, 22

Technical information

Dimensions

Diagrams

Circuit diagram