|

Pressure regulator, Series MU1-RGS

  • G 1/2
  • Qn = 5000 l/min
  • Standard pressure regulator
  • Activation Mechanical
  • suitable for ATEX
Pressure regulator, Series MU1-RGS
Parts  Pressure regulator
Mounting orientation  Any
Certificates  suitable for ATEX
Working pressure min./max.  0,5 ... 30 bar
Ambient temperature min./max.  -10 ... 80 °C
Medium temperature min./max.  -10 ... 80 °C
Medium  Compressed air Neutral gases
Regulator type  Diaphragm-type pressure regulator
Regulator function  with relieving air exhaust
Adjustment range min./max.  See table below
Pressure supply  single
Activation  Mechanical
Weight  1,2 kg
Select a product variant

Pressure regulator, Series MU1-RGS

Technical data

Enlarge table
Port Flow Adjustment range min./max. Pressure gauge Part No.
Qn
o21.gif
o102.gif
o102.gif
Nominal flow Qn with secondary pressure p2 = 6 bar at Δp = 1 bar
Suitable for use in Ex zones 1, 2, 21, 22

Technical information

Dimensions

Diagrams