|

Pressure gauge, Series PG1-SAS

  • Back port
  • Background color Black
  • Scale color White, Grey
  • Viewing window Polystyrene
  • Units bar
  • Units psi
Pressure gauge, Series PG1-SAS
o6.gif
Version  Bourdon tube pressure gauge
Standardization  EN 837-1
Class  2,5
Ambient temperature min./max.  -40 ... 60 °C
Medium  Compressed air
Main scale unit (outside)  bar
Main scale color (outside)  White
Secondary scale unit (inside)  psi
Secondary scale color (inside)  Grey
Background color  Black
Pointer color  White
Weight  See table below
Select a product variant

Pressure gauge, Series PG1-SAS

Technical data

Enlarge table
Compressed air connection Nominal diameter Range of application Display range Operating pressure Scale value Weight Part No.
1) Suitable for use in Ex zones 1, 2, 21, 22

Technical information

Dimensions