Top
Home
Shop
Contact
DE
Local services
België
Canada
Česká Republika
Danmark
Deutschland
España
France
Italia
Magyarország
Eesti
Ireland
Liechtenstein
Lëtzebuerg
Nederland
Norge
Österreich
Polska
Portugal
Schweiz
Singapore
Suomi
Sverige
United Kingdom
USA
中國
Your country is not listed? Please click
here
.
International website
AVENTICS.com
Please choose a language
Deutsch
Czech
Español
Français
Italiano
Nederlands
Polski
Русский
中文
Dansk
English
Finnish
Hungarian
日本語
Norwegisch
Português
Svenska
0
myAVENTICS
Log in
Forgot password?
New users click here to register!
Select
All
All
Shop
Product information
Media & documents
Topics
News
Cylinder
Pneumatic cylinders, drives and grippers
Standard cylinders
Mini cylinder
Round cylinder
Short-stroke cylinders and compact cylinders
Tie rod cylinder
Cylinder valve units
Rodless cylinders
Guide cylinders
Double piston cylinder
Rotary actuators
Bellow actuator
Cylinder with distance measuring sensor
Diaphragm-type cylinder
Grippers
Cylinder Accessories
Cylinder mountings
Piston rod mountings
Modular scraper system and front lube unit
Locking units
Guide units
Industrial shock absorber
Handling connection kits
Magnetic proximity sensors
Distance measuring sensors
Valves
Valves and valve systems
Single valves
Valve systems
Electrical connection technologies
Valves and valve systems complying with standards
ISO 5599-1
ISO 15407-1
Control technology
Fieldbus
Marex ECS
Pressure regulators
E/P pressure regulators
Manually operated pressure regulators
Pressure relief valves
Flow valves and blocking valves
Check-choke valves
Throttle valves
Ball valves and shut-off valves
Logic valves
Non-return valves and check valves
Quick exhaust valves
Air preparation
Compressed air preparation
Air preparation units and components
Pressure gauge
Compressed air reservoirs
Grease and oils
Vacuum
Vacuum Technologies
Ejectors
Vacuum suction grippers
Non-contact transport system
Vacuum accessories
Sensors
Sensors
Magnetic proximity sensors
Distance measuring sensors
Electrical pressure sensors
Mechanical pressure sensors
Flow sensors
Pneumatic proximity sensors
Inductive proximity sensors
Velocity-Time-Meter
Pneumatic position monitoring
Sensor mountings
Electrical connection technologies
Connection Technologies
Pneumatic connection technologies
Push-in fittings
Fittings with tube nuts
Plastic tubing
Couplings
Rotary joints
Compressed air gun
Fitting accessories
Silencer
Electrical connection technologies
Valve plug connector
Round plug connector
Multipole plug
Contact bridges
|
AVENTICS
Product Catalog Pneumatics
Pneumatic connection technologies
Plastic tubing
Plastic tubing
Plastic tubing
Shop
Series TU1 (31)
Series TU2 (2)
Series TU3 S (1)
Accessories series TU (16)
external diameter [mm]
3mm (2)
4mm (10)
5mm (1)
6mm (10)
8mm (11)
10mm (12)
12mm (9)
14mm (7)
16mm (6)
19.8mm (1)
22mm (1)
26.8mm (1)
Wall thickness [mm]
0.5mm (1)
0.55mm (1)
0.6mm (1)
0.65mm (1)
0.75mm (8)
0.8mm (1)
0.95mm (1)
1mm (9)
1.05mm (5)
1.1mm (1)
1.15mm (4)
1.25mm (8)
1.35mm (1)
1.5mm (9)
2mm (7)
2.5mm (3)
3mm (1)
3.3mm (1)
3.7mm (1)
Length [m]
25m (27)
50m (18)
75m (1)
100m (20)
250m (1)
300m (2)
400m (1)
500m (6)
600m (1)
1000m (2)
1100m (1)
2500m (1)
Material
Polyamide (9)
Polyester polyurethane (12)
Polyether polyurethane (10)
Polyethylene (1)
Polytetrafluorethylene (1)
Polyvinyl chloride (1)
Color
Black (19)
Black translucent (5)
Black, transparent (2)
Blue (21)
Blue translucent (6)
Blue-black (2)
Green (6)
Natural (17)
Red (11)
Silver gray (13)
Translucent red (7)
Transparent (9)
Yellow (3)
Yellow, translucent (2)
Max. working pressure at 20 °C [bar]
5.8bar (1)
7bar (1)
8bar (1)
8.5bar (1)
9bar (1)
10bar (22)
11bar (2)
12bar (3)
13bar (1)
14bar (3)
15bar (2)
16bar (2)
18bar (2)
20bar (1)
22bar (1)
23bar (1)
24bar (1)
26bar (1)
Bending radius min.
7mm (1)
8mm (1)
9mm (1)
12mm (4)
13mm (2)
15mm (5)
18mm (3)
20mm (3)
25mm (2)
28mm (2)
30mm (7)
33mm (1)
35mm (3)
40mm (5)
45mm (3)
48mm (1)
50mm (4)
55mm (5)
60mm (1)
65mm (2)
70mm (1)
75mm (1)
80mm (1)
90mm (1)
100mm (2)
125mm (1)
130mm (2)
145mm (1)
Pneumatic connection technologies
Series TU1
Polyester polyurethane, Polyether polyurethane, Polyvinyl chloride, Polytetrafluorethylene, Flamex, Polyamide, Polyethylene
Pneumatic connection technologies
Series TU2
Polyester polyurethane
Pneumatic connection technologies
Series TU3 S
Polyamide
Pneumatic connection technologies
Accessories series TU
×
×
Pneumatic connection technologies