|

Oil separator, Series MU1

  • G 1/2 G 3/4 G 1
Oil separator, Series MU1
o50.gif
Version  filter silencer
Parts  Oil separator
Mounting orientation  vertical
Working pressure min./max.  0 ... 10 bar
Ambient temperature min./max.  -10 ... 60 °C
Medium  Compressed air Neutral gases
Weight  See table below
Select a product variant

Oil separator, Series MU1

Technical data

Enlarge table
Port Nominal flow Qn Material Reservoir Weight Part No.
Nominal flow with secondary pressure 6.3 bar at Δp = 1 bar, Filter efficiency: 99.99%, Silencer >40 db(A), working pressure 5 bar , Qn= 2000 l/min , 1 m distance

Technical information

Dimensions

Diagrams